49.9 XDS (Extreme Deep Sleep) Current Consumption DC Electrical Specifications
| DC Characteristics | Standard Operating Conditions: VDD33 =
VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Parameter Number | Symbol | Characteristics | VDD/VDDIO | Typ. | Max. | Units | Conditions |
| OPWR_1 | IDD_XDS(1, 2) | Extreme Deep Sleep Mode Current | 3.3V | 180 | — | nA | In Off mode, the device is entirely powered-off once XDS
mode is configured and the WFI instruction is executed. Note: This mode is left by
pulling the RESET pin low or INT0 pin, or when a power Reset is
done. |
| OPWR_3 | 1.9V | 87 | — | nA | |||
|
Note:
| |||||||