2.1.4 HMAC-based Extract-and-Expand KDF (HKDF)
The ATECC608C-TNGTLS KDF(HKDF) command calculates the HKDF key derivation function (KDF). This is the KDF that is used in the TLS1.3 specification. It is specified at:
The ATECC608C-TNGTLS KDF(HKDF) command calculates the HKDF key derivation function (KDF). This is the KDF that is used in the TLS1.3 specification. It is specified at: