Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Device: |
ATECC608C: Pre-configured Cryptographic Co-processor with secure hardware-based key storage | |
| Trust Type | TNG | Type of Microchip Trust Product |
| Trust Option | TLS | Configuration associated with Trust Product. |
| Package Options | U | 8-Pad 2 mm x 3 mm x 0.6 mm Body, Thermally Enhanced Plastic Ultra Thin Dual Flat No Lead Package (UDFN) |
| S | 8-Lead (0.150" Wide Body), Plastic Gull Wing Small Outline (JEDEC SOIC) | |
| Shipping Option(1) | G(2) | 2k Minimum Order Quantity (MOQ) is required. |
| C(3) | 100 Unit Minimum Order Quantity is required | |
| B(4) | 10 Unit Bulk – Prototype Units | |
Examples:
- ATECC608C-TNGTLSU-G: Trust&GO TLS, Provisioned, 8-UDFN, I2C, 2K MOQ
- ATECC608C-TNGTLSU-C: Trust&GO TLS, Provisioned, 8-UDFN, I2C, 100 Unit Reel
- ATECC608C-TNGTLSU-B: Trust&GO TLS, Proto Typing, 8-UDFN, I2C, 10 Unit Bulk
- ATECC608C-TNGTLSS-G: Trust&GO TLS, Provisioned, 8-SOIC, I2C, 2K MOQ
- ATECC608C-TNGTLSS-C: Trust&GO TLS, Provisioned, 8-SOIC, I2C, 100 Unit Reel
- ATECC608C-TNGTLSS-B: Trust&GO TLS, Proto Typing, 8-SOIC, I2C, 10 Unit Bulk
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
- Production orders will be delivered as Tape and Reel. Actual size of reel will vary based on customer order. 2k units is the minimum order quantity (MOQ) allowed.
- Small unit volumes can be ordered in quantities of 100 units per reel. No fractional orders are permitted at this reel size.
- Prototype units come in 10-piece sample quantities and can be provided in SOIC or UDFN package options.