2.2.2 Vulnerability Analysis
The ATECC608C-TNGTLS device was evaluated by a third Party SOGIS certified laboratory on its overall vulnerability resistance to attack in accordance with the Joint Interpretation Laboratory (JIL) methodologies and standards. The device achieved the highest possible rating of JIL HIGH when measured against the JIL rating score defined in the JIL standard: Application of Attack Potential to Smartcards and Similar Devices version 3.1.