1.1 Configuring the Unit's Default IP Address, Username, and Password
The unit arrives pre-configured using a static IP address:
- Default IP address: 192.168.0.50/24
- Username: admin
- Password: A unique random password varies from unit to unit (See the rear label)
Note:
- To recover from an unknown unit IP address, username, and password, see Restoring the Unit With Unknown Unit IP, Username, or Password
- When restoring the unit from the Web, the unit's IP address remains unchanged. However the username, and password are reset to their factory default
- It is the responsibility of the user to keep a record of the unit’s unique default password (See the rear label)