Jump to main content
22.8.4 CLCnSEL0 Generic CLCn Data 1 Select
Register Name: CLCnSEL0 Address: 0x0D8
Bit 7 6 5 4 3 2 1 0 D1S[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset x x x x x x x x
Bits 7:0 – D1S[7:0] CLCn Data1 Input Selection
Table 22-2. CLC Input Selection DyS Input Source DyS (cont.) Input Source (cont.) DyS (cont.) Input Source (cont.) [0] 0000 0000
CLCIN0PPS [32] 0010 0000
CCP2 [64] 0100 0000
SPI1_SDO [1] 0000 0001
CLCIN1PPS [33] 0010 0001
CCP3 [65] 0100 0001
SPI1_SCK [2] 0000 0010
CLCIN2PPS [34] 0010 0010
PWM1S1P1_OUT [66] 0100 0010
SPI1_SS [3] 0000 0011
CLCIN3PPS [35] 0010 0011
PWM1S1P2_OUT [67] 0100 0011
SPI2_SDO [4] 0000 0100
CLCIN4PPS [36] 0010 0100
PWM2S1P1_OUT [68] 0100 0100
SPI2_SCK [5] 0000 0101
CLCIN5PPS [37] 0010 0101
PWM2S1P2_OUT [69] 0100 0101
SPI2_SS [6] 0000 0110
CLCIN6PPS [38] 0010 0110
PWM3S1P1_OUT [70] 0100 0110
I2 C_SCL [7] 0000 0111
CLCIN7PPS [39] 0010 0111
PWM3S1P2_OUT [71] 0100 0111
I2 C_SDA [8] 0000 1000
FOSC [40] 0010 1000
— [72] 0100 1000
CWG1A [9] 0000 1001
HFINTOSC(1) [41] 0010 1001
— [73] 0100 1001
CWG1B [10] 0000 1010
LFINTOSC(1) [42] 0010 1010
NCO1 [74] 0100 1010
CWG2A [11] 0000 1011
MFINTOSC(1) [43] 0010 1011
NCO2 [75] 0100 1011
CWG2B [12] 0000 1100
MFINTOSC (31.25 kHz)(1) [44] 0010 1100
NCO3 [76] 0100 1100
CWG3A [13] 0000 1101
SFINTOSC (1 MHz)(1) [45] 0010 1101
CMP1_OUT [77] 0100 1101
CWG3B [14] 0000 1110
SOSC(1) [46] 0010 1110
CMP2_OUT ... — [15] 0000 1111
EXTOSC(1) [47] 0010 1111
ZCD ... — [16] 0001 0000
ADCRC(1) [48] 0011 0000
IOC ... — [17] 0001 0001
CLKR [49] 0011 0001
DSM1 ... — [18] 0001 0010
TMR0 [50] 0011 0010
HLVD_OUT ... — [19] 0001 0011
TMR1 [51] 0011 0011
CLC1 ... — [20] 0001 0100
TMR2 [52] 0011 0100
CLC2 ... — [21] 0001 0101
TMR3 [53] 0011 0101
CLC3 ... — [22] 0001 0110
TMR4 [54] 0011 0110
CLC4 ... — [23] 0001 0111
TMR5 [55] 0011 0111
CLC5 ... — [24] 0001 1000
TMR6 [56] 0011 1000
CLC6 ... — [25] 0001 1001
— [57] 0011 1001
CLC7 ... — [26] 0001 1010
— [58] 0011 1010
CLC8 ... — [27] 0001 1011
— [59] 0011 1011
U1TX ... — [28] 0001 1100
— [60] 0011 1100
U2TX ... — [29] 0001 1101
— [61] 0011 1101
U3TX ... — [30] 0001 1110
SMT1 [62] 0011 1110
U4TX ... — [31] 0001 1111
CCP1 [63] 0011 1111
U5TX [127] 0111 1111
—
Reset States: POR/BOR = xxxxxxxx All Other Resets = uuuuuuuu
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.