11.13.53 IPR14
| Name: | IPR14 |
| Address: | 0x370 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NCO3IP | CM2IP | CLC7IP | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 1 | 1 | 1 |
Bit 3 – NCO3IP NCO3 Interrupt Priority
| Value | Description |
|---|---|
| 1 | High Priority |
| 0 | Low Priority |
Bit 2 – CM2IP CMP2 Interrupt Priority
| Value | Description |
|---|---|
| 1 | High Priority |
| 0 | Low Priority |
Bit 1 – CLC7IP CLC7 Interrupt Priority
| Value | Description |
|---|---|
| 1 | High Priority |
| 0 | Low Priority |