3.1.1 User Channel MUX

A clarification is made in the table of User Channel MUX section. Functional change is shown in bold.

Each event user can be connected to one channel, and several users can be connected to the same channel. The following table lists all Event System users with their corresponding user ID numbers and names. The user name is formed by combining USER with Peripheral and Input from the table below in the following way: USERPERIPHERALINPUT.

Name: USER
Offset: 0x20 + n*0x01 [n=0..19]
Reset: 0x00
Property: -

Bit 76543210 
 USER[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – USER[7:0] User Channel Selection

Configures which Event System channel the user is connected to.
USERAsync/SyncDescription
#Name
PeripheralInput
0x00CCLLUT0AAsyncCCL LUT0 event input A
0x01LUT0BCCL LUT0 event input B
0x02LUT1ACCL LUT1 event input A
0x03LUT1BCCL LUT1 event input B
0x04LUT2ACCL LUT2 event input A
0x05LUT2BCCL LUT2 event input B
0x06LUT3ACCL LUT3 event input A
0x07LUT3BCCL LUT3 event input B
0x08ADC0STARTAsyncADC start on event
0x09EVSYSEVOUTAAsyncEVSYS pin output A
0x0AEVOUTBEVSYS pin output B
0x0BEVOUTC(1)EVSYS pin output C
0x0CUSART0IRDASyncUSART0 IrDA event input
0x0DUSART1IRDAUSART1 IrDA event input
0x0ETCA0CNTASyncCount on event or control count direction
0x0FCNTBRestart on event or control count direction
0x10TCB0CAPTBoth(2)Start, stop, capture, restart or clear counter
0x11COUNTSyncCount on event
0x12TCB1CAPTBoth(2)Start, stop, capture, restart or clear counter
0x13COUNTSyncCount on event
Note:
  1. Not all peripheral instances are available for all pin counts. Refer to the Peripherals and Architecture section for details.
  2. Depends on the timer operational mode.
ValueDescription
0OFF, No channel is connected to this Event System user
nThe event user is connected to CHANNEL(n-1)