1 What is the OPAMP PLIB Driver?
The Operational Amplifier (OPA) module features a standard general purpose three-terminal device with programmable gain options, adjustable input offset voltage and hardware override control capabilities. This variant of the module features a 5.5 MHz Gain Bandwidth that can be configured as peak or trough detector by connecting an external capacitor to the module’s output pin.