2.3.1 Detailed Description
Instance structure for the single-precision floating-point CFFT/CIFFT function.
This structure holds all configuration information required to execute a complex FFT or inverse FFT.
Note:
The pBitRevTable and bitRevLength members are retained for CMSIS-DSP compatibility but are not used internally.
#include <transform_functions.h>