Jump to main content
dspic33-cmsis-dsp API Reference Document
dspic33-cmsis-dsp API Reference Document
  1. Home
  2. 1 Module Documentation
  3. 1.5 Matrix Functions
  4. 1.5.2 Definition Documentation
  5. 1.5.2.1 mchp_mat_init_q31
Previous | Next
  • 1 Module Documentation
    • 1.1 Basic Math Functions
    • 1.2 Complex Math Functions
    • 1.3 Controller Functions
    • 1.4 Filtering Functions
    • 1.5 Matrix Functions
      • 1.5.1 Module description
      • 1.5.2 Definition Documentation
        • 1.5.2.1 mchp_mat_init_q31
      • 1.5.3 Function Documentation
    • 1.6 Statistics Functions
    • 1.7 Support Functions
    • 1.8 Transform Functions
    • 1.9 Window Functions
    • 1.10 Generic Types
  • 2 Data Structure Documentation
  • Microchip Information

1.5.2.1 mchp_mat_init_q31

#define mchp_mat_init_q31( S, nRows, nColumns, pData)

Value:

mchp_mat_init_f32((mchp_matrix_instance_f32 *)(void *)(S), \
                          (nRows), (nColumns), (float32_t *)(void *)(pData))

Q31 matrix initialization.

Note:

The init function is shared with f32 since the struct layout is identical (both have {uint16_t numRows, uint16_t numCols, pointer pData}). Use mchp_mat_init_q31() which maps to mchp_mat_init_f32() via macro.

Rev: A

About

Company
Careers
Contact Us
Media Center
Investor Relations
Corporate Responsibility

Support

Microchip Forums
AVR Freaks
Design Help
Technical Support
Export Control Data
PCNs

Quick Links

microchipDIRECT.com
Microchip University
myMicrochip
Blogs
Reference Designs
Parametric Search
Microchip Logo

Microchip Technology Inc.

2355 West Chandler Blvd.

Chandler, Arizona, USA

Microchip Facebook
Microchip LinkedIn
Microchip Twitter
Microchip Instagram
Microchip Weibo

© Copyright 1998-2024 Microchip Technology Inc. All rights reserved. Shanghai ICP Recordal No.09049794

Terms Of Use
Privacy Notice
Legal
Your Privacy Choices California Consumer Privacy Act (CCPA) Opt-Out Icon