1.8.2.5 mchp_cfft_init_q31()

mchp_status mchp_cfft_init_q31 (mchp_cfft_instance_q31 * S, uint16_t fftLen)

Initialize a Q31 complex FFT instance.

Parameters:
out S

Pointer to instance structure.

in fftLen

FFT length (e.g., 128, 256, 1024).

Returns:

MCHP_MATH_SUCCESS Operation successful.

MCHP_MATH_ARGUMENT_ERROR fftLen is not a supported length.