2.23.1 Detailed Description
Instance structure for the single-precision floating-point RFFT/RIFFT function.
This structure wraps an internal complex FFT instance and configuration information specific to real-valued FFTs.
Note:
pTwiddleRFFT is retained for compatibility but not used.
#include <transform_functions.h>