1.2.1.1 Functions
void mchp_cmplx_mag_squared_f32 (const float32_t *pSrc, float32_t *pDst, uint32_t numSamples)
Single-precision floating-point complex magnitude squared.
void mchp_cmplx_mag_squared_q31 (const q31_t *pSrc, q31_t *pDst, uint32_t numSamples)
Q31 complex magnitude squared.
void mchp_cmplx_mag_f32 (const float32_t *pSrc, float32_t *pDst, uint32_t numSamples)
Single-precision floating-point complex magnitude.