1.7.1 Module description

Support Functions for dspic33-cmsis-dsp Library.

This group of functions provides the APIs for support functions in the dspic33-cmsis-dsp Library.

Support functions provide common utility operations that are reused. These functions are typically lightweight and optimized for memory throughput.

Features:
  • Vector copy operation for single-precision floating-point data

Usage Example:
float32_t src[SIZE], dst[SIZE];
mchp_copy_f32(src, dst, SIZE);