Jump to main content
dspic33-cmsis-dsp API Reference Document
Search
Home
2
Data Structure Documentation
2.24
mchp_rfft_instance_q31 Struct Reference
2.24.2
Field Documentation
2.24.2.4
pTwiddle
Previous
|
Next
1
Module Documentation
2
Data Structure Documentation
2.1
mchp_biquad_cascade_df1_instance_q31 Struct Reference
2.2
mchp_biquad_cascade_df2T_instance_f32 Struct Reference
2.3
mchp_cfft_instance_f32 Struct Reference
2.4
mchp_cfft_instance_q31 Struct Reference
2.5
mchp_fir_decimate_instance_f32 Struct Reference
2.6
mchp_fir_decimate_instance_q31 Struct Reference
2.7
mchp_fir_instance_f32 Struct Reference
2.8
mchp_fir_instance_q31 Struct Reference
2.9
mchp_fir_interpolate_instance_f32 Struct Reference
2.10
mchp_fir_interpolate_instance_q31 Struct Reference
2.11
mchp_fir_lattice_instance_f32 Struct Reference
2.12
mchp_fir_lattice_instance_q31 Struct Reference
2.13
mchp_iir_lattice_instance_f32 Struct Reference
2.14
mchp_iir_lattice_instance_q31 Struct Reference
2.15
mchp_lms_instance_f32 Struct Reference
2.16
mchp_lms_instance_q31 Struct Reference
2.17
mchp_lms_norm_instance_f32 Struct Reference
2.18
mchp_lms_norm_instance_q31 Struct Reference
2.19
mchp_matrix_instance_f32 Struct Reference
2.20
mchp_matrix_instance_q31 Struct Reference
2.21
mchp_pid_instance_f32 Struct Reference
2.22
mchp_pid_instance_q31 Struct Reference
2.23
mchp_rfft_fast_instance_f32 Struct Reference
2.24
mchp_rfft_instance_q31 Struct Reference
2.24.1
Detailed Description
2.24.2
Field Documentation
2.24.2.1
fftLenRFFT
2.24.2.2
ifftFlagR
2.24.2.3
pCfft
2.24.2.4
pTwiddle
2.24.2.5
pTwiddleRFFT
Microchip Information
2.24.2.4 pTwiddle
const q31_t* pTwiddle
points to the CFFT twiddle factor table.
Rev: A