2.1.1 Module description

Contains API prototypes for the Watchdog Timer start-up test.

Fig. 1. Interface Diagram for the WDT Start-up Test:  

Fig. 2. Sequence Diagram for the WDT Start-up Test:  

Fig. 3. Flowchart for the WDT Start-up Test:  

Note:

Microchip Technology Inc. has followed development methods required by Functional Safety Standards and performed extensive validation and static testing to ensure that the code operates as intended. Any modification to the code can invalidate the results of Microchip's validation and testing.