3.6.1 Functions
void DIAG_WDT_Startup (void)
Checks that the WDT is able to issue a timely system reset and that the WDT counter can be reset at start-up.
diag_result_t DIAG_WDT_GetResult (void)
Returns the result of the DIAG_WDT_Startup diagnostic.
uint8_t DIAG_WDT_GetRSTFRCopy (void)
Returns the copy/backup of the RSTFR (Reset Flag Register).