Silicon Issue Summary

Table . Silicon Issue Summary
ModuleFeatureItem No.Issue SummaryAffected Revisions
B0B1B2
Analog-to-Digital Converter with Computation (ADCC)Acquisition Time1.1.1Acquisition time cannot be changed through either the ADACQ or the ADPRE registers.X
Analog-to-Digital Converter with Computation (ADCC)ADC Voltage Reference1.1.2RA2 is not working as VREF- in Single-Ended mode.XX
Digital-to-Analog Converter (DAC)DAC Auto Enable1.2.1Mid-band voltage spike at code 128 may occur when DACAUTOEN is enabled and the application is incrementing the DACxDATL register from 127 to 129.X
Fixed Voltage Reference (FVR)ADC Buffer1.3.1Power-down current (IPD) for the ADC FVR Buffer may be higher than the current data sheet limits.X
Note: Only those issues indicated in the last column apply to the current silicon revision.