1.2.2 The DAC2 Output Is Not Connected to the Comparators
The internal output of DAC2 is not connected as a non-inverting (positive) input to either Comparator.
Work around
None.
Affected Silicon Revisions
| B0 | B1 | B2 | |||||
| X | X | X |
The internal output of DAC2 is not connected as a non-inverting (positive) input to either Comparator.
None.
| B0 | B1 | B2 | |||||
| X | X | X |
DS80001084D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.