Features Fast Read Access Time: 45 ns Low-Power CMOS Operation: 100 μA Maximum standby 20 mA Maximum active at 5 MHz 5V ± 10% Supply High Reliability CMOS Technology: 2,000V ESD protection 200 mA Latch-up immunity Rapid Programming Algorithm – 100 μs/byte (typical) CMOS and TTL Compatible Inputs and Outputs Integrated Product Identification Code Industrial Temperature Range: -40°C to +85°C Green Package Options (Lead-free/Halide-free/RoHS compliant)