6.4 Flash Dual Partition
The dual partition feature is implemented in this version of Flash program memory where the Flash memory can be divided into equal halves and each panel can function as two different address spaces.
The dual partition feature is implemented in this version of Flash program memory where the Flash memory can be divided into equal halves and each panel can function as two different address spaces.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.