dsPIC33AK256MPS306 Family Features

The device names, pin counts, memory sizes and peripheral availability of each device are listed in Table . The following pages show their pinout diagrams.

Table . dsPIC33AK256MPS306 Family Device Features
ProductPinsFlash (Kbytes)SRAM (Kbytes)GPIO/PPSCrypto Accelerator Module (CAM) Remappable PeripheralsADC Modules (12-bit)ADC (External Inputs)Touch ADC Inputs12-bit DACsDAC OutputsAnalog ComparatorsResolver-to-Digital ConverterOp AmpDMA (Channels)PWM Pairs12C/I3CUREFPTGCRCDMTPackages
BISSCLCDedicated 32-Bit TimersSCCP/MCCPSPIUARTQEICAN FDREFOSENTI/O Integrity Monitors
128K/256K Devices with CAN FD
dsPIC33AK128MPS30336128K64K21/21Y1434/134112283111151512842/11111VQFN
dsPIC33AK128MPS30548128K64K33/33Y1434/134112283142051513842/11111TQFP/VQFN
dsPIC33AK128MPS30664128K64K47/47Y1434/134112283142451513842/11111TQFP/VQFN
dsPIC33AK256MPS30336256K64K21/21Y1434/134112283111151512842/11111VQFN
dsPIC33AK256MPS30548256K64K33/33Y1434/134112283142051513842/11111TQFP/VQFN
dsPIC33AK256MPS30664256K64K47/47Y1434/134112283142451513842/11111TQFP/VQFN
128K/256K Devices without CAN FD
dsPIC33AK128MPS10336128K64K21/21Y1434/134102283111151512842/11111VQFN
dsPIC33AK128MPS10548128K64K33/33Y1434/134102283142051513842/11111TQFP/VQFN
dsPIC33AK128MPS10664128K64K47/47Y1434/134102283142451513842/11111TQFP/VQFN
dsPIC33AK256MPS10336256K64K21/21Y1434/134102283111151512842/11111VQFN
dsPIC33AK256MPS10548256K64K33/33Y1434/134102283142051513842/11111TQFP/VQFN
dsPIC33AK256MPS10664256K64K47/47Y1434/134102283142451513842/11111TQFP/VQFN