The individual bytes in this
multibyte register can be accessed with the following register names:
CxTBCT: Accesses the
top byte TBC[31:24]
CxTBCU: Accesses the
upper byte TBC[23:16]
CxTBC: Accesses the
byte TBC[31:0]
The Time Base Counter (TBC
will be stopped and reset when TBCEN = 0 to save
power).
The TBC prescaler count will
be reset on any write to CxTBC (TBCPREx will be unaffected).
Name:
C1TBC
Offset:
0x2610
Bit
31
30
29
28
27
26
25
24
TBC[31:24]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
TBC[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
TBC[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
TBC[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 31:0 – TBC[31:0] CAN Time Base
Counter bits
This is a
free-running timer that increments every TBCPRE[9:0] clock when TBCEN is
set.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.