Jump to main content
6.2 Register
Summary Offset Name Bit Pos. 7 6 5 4 3 2 1 0 0x3000 NVMCON 31:24 23:16 WRRE WREC[2:0] 15:8 WR WREN WRERR NVMPIDL SFTSWAP P2ACTIV 7:0 LOCK DRBV MVMOP[3:0] 0x3004 NVMADR 31:24 23:16 NVMADR[23:16]
15:8 NVMADR[15:8]
7:0 NVMADR[7:4]
0x3008 NVMDATA0 31:24 DATA0[31:24] 23:16 DATA0[23:16] 15:8 DATA0[15:8] 7:0 DATA0[7:0] 0x300C NVMDATA1 31:24 DATA1[63:56]
23:16 DATA1[55:48]
15:8 DATA1[47:40]
7:0 DATA1[39:32]
0x3010 NVMDATA2 31:24 DATA2[95:88]
23:16 DATA2[87:80]
15:8 DATA2[79:72]
7:0 DATA2[71:64]
0x3014 NVMDATA3 31:24 DATA3[127:120]
23:16 DATA3[119:112]
15:8 DATA3[111:104]
7:0 DATA3[103:96]
0x3018 NVMSRCADR 31:24 23:16 SRCADR[23:16]
15:8 SRCADR[15:8]
7:0 SRCADR[7:4]
0x301C NVMECCCON 31:24 23:16 15:8 ECCLOCK 7:0 FLTINJ 0x3020 NVMECCSTAT 31:24 23:16 15:8 ESEL FLEC[1:0] 7:0 SECO SEC DEDO DED 0x3024 NVMECCFPTR 31:24 23:16 15:8 FLT2PTR[7:0] 7:0 FLT1PTR[7:0] 0x3028 NVMECCFADDR 31:24 23:16 ADDR[23:16] 15:8 ADDR[15:8] 7:0 ADDR[7:4] Reserved[3:0] 0x302C NVMECCEADDR 31:24 23:16 ADDR[23:16] 15:8 ADDR[15:8] 7:0 ADDR[7:4] Reserved[3:0] 0x3030 NVMECCEDATA0 31:24 ECCEDATA0[31:24] 23:16 ECCEDATA0[23:16] 15:8 ECCEDATA0[15:8] 7:0 ECCEDATA0[7:0] 0x3034 NVMECCEDATA1 31:24 ECCEDATA1[63:56]
23:16 ECCEDATA1[55:48]
15:8 ECCEDATA1[47:40]
7:0 ECCEDATA1[39:32]
0x3038 NVMECCEDATA2 31:24 ECCEDATA2[95:88]
23:16 ECCEDATA2[87:80]
15:8 ECCEDATA2[79:72]
7:0 ECCEDATA2[71:64]
0x303C NVMECCEDATA3 31:24 NVMEDATA3[127:120]
23:16 NVMEDATA3[119:112]
15:8 NVMEDATA3[111:104]
7:0 NVMEDATA3[103:96]
0x3040 NVMECCVAL 31:24 23:16 15:8 ECCVAL[8] 7:0 ECCVAL[7:0] 0x3044 NVMECCSYND 31:24 23:16 15:8 7:0 ECCSYND[7:0] 0x3048 NVMCRCCON 31:24 23:16 DELAY[7:0] 15:8 CRCEN START CRCIDL[1:0] 7:0 CRCEC[1:0] 0x304C NVMCRCST 31:24 23:16 CRCST[23:16] 15:8 CRCST[15:12] CRCST[11:8] 7:0 CRCST[7:0] 0x3050 NVMCRCEND 31:24 23:16 CRCEND[23:16] 15:8 CRCEND[15:12] CRCEND[11:8] 7:0 CRCEND[7:0] 0x3054 NVMCRCSEED 31:24 CRCSEED[31:24] 23:16 CRCSEED[23:16] 15:8 CRCSEED[15:8] 7:0 CRCSEED[7:0] 0x3058 NVMCRCDATA 31:24 CRCDATA[31:24] 23:16 CRCDATA[23:16] 15:8 CRCDATA[15:8] 7:0 CRCDATA[7:0]
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.