9.1 Architectural Overview
A simplified block diagram of the Reset module is shown in Figure 9-1. Any active source of Reset will activate the system Reset signal. Many registers associated with the CPU and peripherals are forced into a known Reset state.
Note: Multiple regulators may be instantiated with discrete status
bits.