14.4.18 CAN Transmit Event FIFO Status Register
Note:
- The individual bytes in this
multibyte register can be accessed with the following register names:
- CxTEFSTAT: Accesses the top byte TEFSTA[31:24]
- CxTEFSTAU: Accesses the upper byte TEFSTA[23:16]
- CxTEFSTA: Accesses the byte TEFSTA[31:0]
- These bits are read-only and reflect the status of the FIFO.
| Name: | C1TEFSTA |
| Offset: | 0x2644 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TEFOVIF | TEFFIF | TEFHIF | TEFNEIF | ||||||
| Access | HS/C | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 3 – TEFOVIF Transmit Event FIFO Overflow Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | Overflow event has occurred. |
| 0 | No overflow event has occurred. |
Bit 2 – TEFFIF Transmit Event FIFO Full Interrupt Flag(2) bit
| Value | Description |
|---|---|
| 1 | FIFO is full. |
| 0 | FIFO is not full. |
Bit 1 – TEFHIF Transmit Event FIFO Half Full Interrupt Flag(2) bit
| Value | Description |
|---|---|
| 1 | FIFO is greater than or equal to half full. |
| 0 | FIFO is less than half full. |
Bit 0 – TEFNEIF Transmit Event FIFO Not Empty Interrupt Flag(2) bit
| Value | Description |
|---|---|
| 1 | FIFO is not empty. |
| 0 | FIFO is empty. |