6.1 Device-Specific Information

Table 6-1. Device Memory Attributes
DeviceFlash User Code Size (Kbytes)Address RangePagesPage SizeRow SizeRows Per Page
dsPIC33AK256MPSXXX2560x80000-0x83FFC64256 x 140 bits1024 instruction words (32 bits)32 128-bit words (+ECC+3 spare)8
dsPIC33AK128MPSXXX1280x800000-0x81FFFC32256x140 bits1024 instruction words (32 bits) 32 128-bit words (+ECC+3 spare)8
Figure 6-1. dsPIC33A Program Memory Map(1,2)
Note:
  1. Memory areas are not shown to scale.
  2. Refer to “Memory Organization” for the exact memory range of device.