Analog Features
- Up to Five 5 nS Analog
Comparators with 12-Bit PDM DACs:
- Input multiplexing
- Slope compensation
- Up to two DAC output buffers
- Three Rail-to-Rail 100 MHz
Operational Amplifiers with:
- 40 V/μS slew rate
- 1 mV offset (typical) with calibration feature
- VREF/2 Output Available for Op Amp Input Biasing
- Four 10 µA Constant-Current Sources, Four Programmable Current Sources
- Integrated Touch Controller:
- Independent from ADC processing capability
- Self and Mutual CVD Touch Modes support
- 11 to 24 Touch ADC RX inputs
- 9 to 15 Touch TX outputs