17.2 Architectural Overview

A simplified block diagram of the ITC is illustrated in Figure 17-1.

The ITC has a number of records. These records can be assigned to the analog inputs for processing, and then the records are joined in groups called lists. Each list allows selecting the charge balance time, trigger and some other parameters. The list triggers execute the conversion or CVD procedures on the CVDANx pins defined in the list’s records.

Figure 17-1. ITC Block Diagram