32.4.1 Basic Operation of the 10 µA Source
The primary application of this source is to generate current to create an external voltage. This voltage can then be measured with the internal ADC or used to bias external circuitry. This class of source can only supply (source) current. To generate an external voltage, an external resistor is connected between the current source pin and AVSS (refer to Figure 32-2). The current flow generates a voltage across the R_EXT resistor (refer to Equation 32-1 and Enabling a 10 µA Source). Multiple sources can be paralleled, as needed, to increase current.
V(REXT) should not exceed AVDD – 0.5V typical (see Operating Range).
Enabling a 10 µA Source
REXT = 10 kOhms, AVDD = 3.3V VPIN = 10k × 10 µA = 100 mv VREXT << 3.3V – .5V, and therefore, meets the V(REXT) requirement
// User code to enable a 10 ua source
BIASCONbits.I10EN0 = 1; // enable 10ua source channel 0