28.1 Device-Specific Information
| SCCP Module Instances | MCCP Module Instances | Peripheral Bus Speed | Clock Source |
|---|---|---|---|
| 4 | 1 | Standard (1:2 CPU Clock) | See Table 28-2 |
|
Note: CCP1-8 are
single output CCP modules and CCP9 is a multiple output CCP
module.
| |||
| Value | Description |
|---|---|
111 | TCKIx (External clock) |
110-010 | Reserved |
001 | CLKGEN13 |
000 | Standard (1:2 CPU Clock) |
| Value | Description |
|---|---|
111 | CLC4 Out |
110 | CLC3 Out |
101 | CLC2 Out |
100 | CLC1 Out |
011 | CMP3 Out |
010 | CMP2 Out |
001 | CMP1 Out |
000 | CCP Input Capture x (ICx) pin (PPS) |
| SYNC[4:0] | Synchronization Source |
|---|---|
11111 | Off (0) |
11100-11110 | Reserved |
11011 | CMP5 output |
11010 | CMP4 output |
11001 | CMP3 output |
11000 | CMP2 output |
10111 | CMP1 output |
10110 | MCCP1 Sync Out |
10101 | CLC4 Out |
10100 | CLC3 Out |
10011 | CLC2 Out |
10010 | CLC1 Out |
10001 | INT2 |
10000 | INT1 |
1111 | INT0 |
1110 | PTGO14 |
1101 | PTGO15 |
1100 | PTGO16 |
1011 | PTGO17 |
00101-01010 | Reserved |
100 | SCCP4 Sync Out |
11 | SCCP3 Sync Out |
10 | SCCP2 Sync Out |
1 | SCCP1 Sync Out |
0 | MCCPn/SCCPn Timer Sync Out |