14.4.19 CAN Transmit Event FIFO User Address Register

Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • CxTEFUAT: Accesses the top byte TEFUA[31:24]
    • CxTEFUAU: Accesses the upper byte TEFUA[23:16]
    • CxTEFUA: Accesses the byte TEFUA[31:0]
  2. This register is not ensured to read correctly in Configuration mode and may only be accessed when the module is not in Configuration mode.
Name: C1TEFUA
Offset: 0x2648

Bit 3130292827262524 
 TEFUA[31:24] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 2322212019181716 
 TEFUA[23:16] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 15141312111098 
 TEFUA[15:8] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 76543210 
 TEFUA[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 31:0 – TEFUA[31:0] Transmit Event FIFO User Address bits

A read of this register will return the address where the next event is to be read (FIFO tail).