45 Product Identification System

To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.

Device:dsPIC33AK128MPS303, dsPIC33AK128MPS305, dsPIC33AK128MPS306, dsPIC33AK256MPS303, dsPIC33AK256MPS305, dsPIC33AK256MPS306, dsPIC33AK128MPS103, dsPIC33AK128MPS105, dsPIC33AK128MPS106, dsPIC33AK256MPS103, dsPIC33AK256MPS105, dsPIC33AK256MPS106
Architecture:33A= 32-bit Digital Signal Controller (DSC)
Single/Dual Core:K= Single-Core Device
Sub-Family:MPSMotor Control, Power Supply and Sensing and Real-Time Control
Pin Count:103/303= 36
105/305= 48
106/306= 64
Tape & Reel Option:Blank = Tube or Tray
T = Tape & Reel
Temperature Range:I= -40°C to +85°C (Industrial)
E= -40°C to +125°C (Extended)
H= -40°C to +150°C (High Temp)
Package:36 M7= VQFN (4AW)
48 M7= VQFN (6MX)
48 PT= TQFP (Y8X)
64 M7= VQFN (5LX)
64 PT= TQFP (VGX)
PatternVxx= 3-character standard code with a “V” prefix, specifying Automotive Qualified Product
Examples:
  • dsPIC33AK256MPS306-I/PT: dsPIC33, 32-Bit Core, 256-Kbyte Program Memory, 64-Pin, Industrial temperature, TQFP package.
  • dsPIC33AK256MPS306-I/PTVAO: dsPIC33, 32-Bit Core, 256-Kbyte Program Memory, 64-Pin, Industrial temperature, TQFP package, Automotive QEC-A10x Qualified.
Note:
  1. Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
  2. Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.
  3. For more information on Automotive-Qualified Products, please see www.microchip.com/en-us/solutions/automotive-and-transportation/recommended-for-automotive, or contact your local Sales Office.