14.11 FIFO Behavior

This section explains the FIFO behavior when TEF and TXQ are enabled. FIFO 1 is configured as a TX FIFO, and FIFO 2 as an RX FIFO. The remaining FIFOs are not configured.

Note:
  1. The start addresses are calculated based on the number of objects in the FIFO and the PLSIZEx bits.
  2. The start addresses of the FIFOs given in Table 14-13 are calculated when TEF starts at 0x1400.
Table 14-13. Example FIFO Configuration
FIFOObjects

in FIFO

Payload

per Object

Time-stampBytes in ObjectBytes in FIFOStart Address
TEF12N/AYes121440x1400
TXQ832N/A403200x1490
FIFO 1564N/A723600x15D0
FIFO 21664Yes7612160x1738
FIFO 3N/A0x1BF8