32.3 Current Bias Generator Control Register

Name: IBIASCON
Offset: 0x3B08

Bit 3130292827262524 
 Reserved[11:4] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 Reserved[3:0]   VREFSEL 
Access RRRRR 
Reset 00000 
Bit 15141312111098 
 I10EN3I10EN2ISELOUT3[2:0]ISELOUT2[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 I10EN1I10EN0ISELOUT1[2:0]ISELOUT0[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:20 – Reserved[11:0]

Bit 16 – VREFSEL

ValueDescription
1 15/16*AVDD Calibration reference selected.
0 1/16*AVDD Calibration reference selected.

Bit 15 – I10EN3 Enable for the ISRC3 Current Source bit

ValueDescription
1 Current source is enabled.
0 Current source is disabled.

Bit 14 – I10EN2 Enable for the ISRC2 Current Source bit

ValueDescription
1 Current source is enabled
0 Current source is disabled

Bits 13:11 – ISELOUT3[2:0] Current Output Selection for IBIAS3 bits

ValueDescription
111 200 μA
110 150 μA
101 120 μA
100 100 μA
011 100 μA
010 50 μA
001 30 μA
000 0 μA

Bits 10:8 – ISELOUT2[2:0] Current Output Selection for IBIAS2 bits

ValueDescription
111 200 μA
110 150 μA
101 120 μA
100 100 μA
011 100 μA
010 50 μA
001 30 μA
000 0 μA

Bit 7 – I10EN1 Enable for the ISRC1 Current Source bit

ValueDescription
1 Current source is enabled.
0 Current source is disabled.

Bit 6 – I10EN0 Enable for the ISRC0 Current Source bit

ValueDescription
1 Current source is enabled.
0 Current source is disabled.

Bits 5:3 – ISELOUT1[2:0] Current Output Selection for IBIAS1 bits

ValueDescription
111 200 μA
110 150 μA
101 120 μA
100 100 μA
011 100 μA
010 50 μA
001 30 μA
000 0 μA

Bits 2:0 – ISELOUT0[2:0] Current Output Selection for IBIAS0 bits

ValueDescription
111 200 μA
110 150 μA
101 120 μA
100 100 μA
011 100 μA
010 50 μA
001 30 μA
000 0 μA