Qualification

  • AEC-Q100 REV G (Grade 3: -40°C to +85°C) Compliant
  • AEC-Q100 REV G (Grade 1: -40°C to +125°C) Planned
  • AEC-Q100 REV G (Grade 0: -40°C to +150°C) Planned
  • ISO 26262 ASIL B, IEC 61508 SIL 2, IEC 60730 Class B
  • ISO 26262 and IEC-61508 Compliant Development following the Certified Functional Safety Management System