13.2 Architectural Overview
The DMA Controller functions both as a peripheral and a direct extension of the CPU. It is located on the microcontroller data bus between the CPU and DMA-enabled peripherals, with direct access to data space (Figure 13-1). This partitions the SFR bus into two buses, allowing the DMA Controller access to the DMA-capable peripherals located on the new DMA SFR bus. This also lowers bus loading for less power consumption per access. The controller serves as a host device on the DMA SFR bus, controlling data flow from DMA-capable peripherals.
When the CPU is servicing peripherals that are not on the DMA bus, the DMA Controller is free to service peripherals on the DMA bus while the CPU is performing its operations. In this way, the effective bandwidth for handling data is increased. At the same time, DMA operations can proceed without causing a processor stall. When the CPU and DMA are accessing the SFR simultaneously, the CPU gets priority and the DMA will have to wait until the CPU completes the task.
The DMA Controller itself is composed of multiple independent DMA channel controllers or simply channels (Figure 13-2). Each channel can be independently programmed to transfer data between different areas of the data space, move data between single or multiple addresses, use a wide range of hardware triggers to initiate transfers and conduct programmed transactions once or many times. Multiple channels may even be programmed to work together to carry out more complex data transfers without CPU intervention. The top-level controller sets the boundary addresses for all DMA operations, regardless of the channel. It also arbitrates data bus access between the channels based on a user-selectable priority scheme and determines how DMA will operate in power-saving modes.