13.8 Power-Saving Modes
Though the DMA Controller can be thought of as an extension of the CPU, it is treated as a peripheral when it comes to power-saving operations. Like other peripherals, the DMA Controller also uses Peripheral Module Disable (PMD) bits to further tailor its operation in Low-Power states.