Peripheral Features

  • Three 4-Wire SPI Modules (up to 50 Mbps):
    • 32-byte FIFO
    • Variable data width
    • I2S mode
    • Multi-channel digital audio interfaces (I2S)
    • Three 16-bit resolution capable audio-rate ADCs at 156 kSPS
    • DMA-enabled real-time audio streaming (8 DMA channels available)
    • TDM4/8/16/32 capable using Framed SPI mode with DMA peripheral
    • Audio DSP for voice and acoustic processing
  • Two I2C Modules w/ Address Masking and IPMI Support
  • One I3C Module w/ Primary and Secondary Controller modes, and I3C/I2C Target Capability
  • Four Protocol UARTs with 8-Character RX/TX FIFOs and Automated Handling Support for:
    • LIN 2.2
    • DMX
    • Smart card (ISO 7816)
    • IrDA®
  • Two SENT Modules
  • Three Dedicated 32-Bit Timer/Counter Modules
  • Output Capture/Compare/PWM/Timer Modules:
    • One MCCP
    • Four SCCPs
    • Flexible configuration as PWM, input capture, output compare or timers
    • Two 16-bit timers or one 32-bit timer in each module
  • 8-Channel Hardware Direct Memory Access (DMA) module
  • One Quadrature Encoder Interface (QEI) Module:
    • Four inputs: Phase A, Phase B, Home, Index
  • Serial Encoder Interface BiSS with up to Four Client Encoders Support
  • Four Configurable Logic Cells (CLC) with Internal Connections to Select Peripherals and PPS
  • Peripheral Trigger Generator (PTG):
    • 16 possible trigger sources to other peripheral modules
    • CPU independent state machine-based instruction sequencer
  • One CAN FD Module
  • Integrated Touch Controller (ITC) Module
    • Advanced Capacitive Sensing, Touch Buttons, Sliders and Wheels
    • Up to 24 Self-Capacitance and up to 72 Mutual-Capacitance Channels
  • One Resolver-to-Digital Converter (RDC) Module