30.1 Device-Specific Information
| PTG Module Instances | Input Trigger Sources from other Peripheral Modules | Output Triggers to other Peripheral Modules | Peripheral Bus Speed | Clock Source |
|---|---|---|---|---|
| 1 | 15 | 16 | Slow (1:4 of CPU Clock) | CLKGEN11 |
| PTG Input Number | PTG Input Description |
|---|---|
| PTG Trigger Input 0 | Trigger Input from PWM1 ADC Trigger 2 |
| PTG Trigger Input 1 | Trigger Input from PWM2 ADC Trigger 2 |
| PTG Trigger Input 2 | Trigger Input from PWM3 ADC Trigger 2 |
| PTG Trigger Input 3 | DMA0 Interrupt |
| PTG Trigger Input 4 | DMA1 Interrupt |
| PTG Trigger Input 5 | DMA6 Interrupt |
| PTG Trigger Input 6 | DMA7 Interrupt |
| PTG Trigger Input 7 | Trigger Input from SCCP3 |
| PTG Trigger Input 8 | Trigger input from SCCP4 |
| PTG Trigger Input 9 | Trigger input from SCCP5 |
| PTG Trigger Input 10 | Trigger Input from Comparator 2 |
| PTG Trigger Input 11 | Trigger Input from Comparator 3 |
| PTG Trigger Input 12 | Trigger Input from CLC1 |
| PTG Trigger Input 13 | Trigger Input from ADC1 Ready Signal |
| PTG Trigger Input 14 | Reserved |
| PTG Trigger Input 15 | Trigger Input from INT2 PPS |
| PTG Output Number | PTG Output Description |
|---|---|
| PTGO0 to PTGO11 | Reserved |
| PTGO12 | ADC TRGSRC[18] |
| PTGO13 | ITC SSRC[16] |
| PTGO14 | CCP Sync Source #14 |
| PTGO15 | CCP Sync Source #13 |
| PTGO16 | CCP Sync Source #12 |
| PTGO17 | CCP Sync Source #11 |
| PTGO18 | PPS Output 67 |
| PTGO19 | PPS Output 68 |
| PTGO20 | PPS Output 69 |
| PTGO21 | PPS Input 182 |
| PTGO22 | PPS Input 183 |
| PTGO23 | PPS Input 184 |
| PTGO24 | PPS Output 55 |
| PTGO25 | PPS Output 56 |
| PTGO26 | PPS Output 137 |
| PTGO27 | PPS Output 138 |
| PTGO28-PTGO31 | Reserved |
| PTG Interrupts |
|---|
| _PTG0Interrupt |
| _PTG1Interrupt |
| _PTG2Interrupt |
| _PTG3Interrupt |
| _PTGSTEPInterrupt |
| _PTGWDTInterrupt |
Note: PTG strobe is not supported on the dsPIC33AK256MPS306 device family.