Can be assigned to any analog input (I/O pin or internal signal)
Can be set to a different sampling time
Can be configured as single-ended or differential
Conversion result can be formatted as unsigned or signed
Conversion result can be left-aligned (fraction format)
Has a separate 32-bit
conversion result register
Supports Four Sampling Modes:
Oversampling of multiple
samples
Integration of multiple
samples
Window
Single conversion
All channels have a
digital comparator to detect configurable thresholds
The last three setting
channels have the second result accumulator to implement second-order
filters
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.