dsPIC33AK256MPS306 Family Features
The device names, pin counts, memory sizes and peripheral availability of each device are listed in Table . The following pages show their pinout diagrams.
| Product | Pins | Flash (KB) | SRAM (KB) | GPIO/PPS | Crypto Accelerator Module (CAM) | Remappable Peripherals | 12-bit ADCs | ADC (External Inputs) | Touch ADC Inputs | 12-bit DACs | DAC Outputs | Analog Comparators | Resolver-to-Digital Converter | Op Amp | DMA (Channels) | PWM Pairs | 12C/I3C | UREF | PTG | CRC | DMT | Packages | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BISS | CLC | Dedicated 32-bit Timers | SCCP/MCCP | SPI | UART | QEI | CAN FD | REFO | SENT | I/O Integrity Monitors | ||||||||||||||||||||||
| 128K/256K Devices with CAN FD | ||||||||||||||||||||||||||||||||
| dsPIC33AK128MPS303 | 36 | 128K | 64K | 21/21 | 1 | 1 | 4 | 3 | 4/1 | 3 | 4 | 1 | 1 | 2 | 2 | 8 | 3 | 11 | 11 | 5 | 1 | 5 | 1 | 2 | 8 | 4 | 2/1 | 1 | 1 | 1 | 1 | VQFN |
| dsPIC33AK128MPS305 | 48 | 128K | 64K | 33/33 | 1 | 1 | 4 | 3 | 4/1 | 3 | 4 | 1 | 1 | 2 | 2 | 8 | 3 | 14 | 20 | 5 | 1 | 5 | 1 | 3 | 8 | 4 | 2/1 | 1 | 1 | 1 | 1 | TQFP/VQFN |
| dsPIC33AK128MPS306 | 64 | 128K | 64K | 47/47 | 1 | 1 | 4 | 3 | 4/1 | 3 | 4 | 1 | 1 | 2 | 2 | 8 | 3 | 14 | 24 | 5 | 1 | 5 | 1 | 3 | 8 | 4 | 2/1 | 1 | 1 | 1 | 1 | TQFP/VQFN |
| dsPIC33AK256MPS303 | 36 | 256K | 64K | 21/21 | 1 | 1 | 4 | 3 | 4/1 | 3 | 4 | 1 | 1 | 2 | 2 | 8 | 3 | 11 | 11 | 5 | 1 | 5 | 1 | 2 | 8 | 4 | 2/1 | 1 | 1 | 1 | 1 | VQFN |
| dsPIC33AK256MPS305 | 48 | 256K | 64K | 33/33 | 1 | 1 | 4 | 3 | 4/1 | 3 | 4 | 1 | 1 | 2 | 2 | 8 | 3 | 14 | 20 | 5 | 1 | 5 | 1 | 3 | 8 | 4 | 2/1 | 1 | 1 | 1 | 1 | TQFP/VQFN |
| dsPIC33AK256MPS306 | 64 | 256K | 64K | 47/47 | 1 | 1 | 4 | 3 | 4/1 | 3 | 4 | 1 | 1 | 2 | 2 | 8 | 3 | 14 | 24 | 5 | 1 | 5 | 1 | 3 | 8 | 4 | 2/1 | 1 | 1 | 1 | 1 | TQFP/VQFN |
| 128K/256K Devices without CAN FD | ||||||||||||||||||||||||||||||||
| dsPIC33AK128MPS103 | 36 | 128K | 64K | 21/21 | 1 | 1 | 4 | 3 | 4/1 | 3 | 4 | 1 | 0 | 2 | 2 | 8 | 3 | 11 | 11 | 5 | 1 | 5 | 1 | 2 | 8 | 4 | 2/1 | 1 | 1 | 1 | 1 | VQFN |
| dsPIC33AK128MPS105 | 48 | 128K | 64K | 33/33 | 1 | 1 | 4 | 3 | 4/1 | 3 | 4 | 1 | 0 | 2 | 2 | 8 | 3 | 14 | 20 | 5 | 1 | 5 | 1 | 3 | 8 | 4 | 2/1 | 1 | 1 | 1 | 1 | TQFP/VQFN |
| dsPIC33AK128MPS106 | 64 | 128K | 64K | 47/47 | 1 | 1 | 4 | 3 | 4/1 | 3 | 4 | 1 | 0 | 2 | 2 | 8 | 3 | 14 | 24 | 5 | 1 | 5 | 1 | 3 | 8 | 4 | 2/1 | 1 | 1 | 1 | 1 | TQFP/VQFN |
| dsPIC33AK256MPS103 | 36 | 256K | 64K | 21/21 | 1 | 1 | 4 | 3 | 4/1 | 3 | 4 | 1 | 0 | 2 | 2 | 8 | 3 | 11 | 11 | 5 | 1 | 5 | 1 | 2 | 8 | 4 | 2/1 | 1 | 1 | 1 | 1 | VQFN |
| dsPIC33AK256MPS105 | 48 | 256K | 64K | 33/33 | 1 | 1 | 4 | 3 | 4/1 | 3 | 4 | 1 | 0 | 2 | 2 | 8 | 3 | 14 | 20 | 5 | 1 | 5 | 1 | 3 | 8 | 4 | 2/1 | 1 | 1 | 1 | 1 | TQFP/VQFN |
| dsPIC33AK256MPS106 | 64 | 256K | 64K | 47/47 | 1 | 1 | 4 | 3 | 4/1 | 3 | 4 | 1 | 0 | 2 | 2 | 8 | 3 | 14 | 24 | 5 | 1 | 5 | 1 | 3 | 8 | 4 | 2/1 | 1 | 1 | 1 | 1 | TQFP/VQFN |