12.1 Device-Specific Information
| Clock Generators | PLLs |
|---|---|
| 16 | 2 |
| Clock Generator | Input Clock Source | Module Clock Destination |
|---|---|---|
| Clock Generator 1 | All sources | System clock and peripheral bus |
| Clock Generator 2 | FRC | FRC |
| Clock Generator 3 | BFRC | BFRC |
| Clock Generator 4 | All sources | RAM BIST and NVM BIST |
| Clock Generator 5 | All sources | PWM |
| Clock Generator 6 | All sources | ADC |
| Clock Generator 7 | All sources | PDM DAC |
| Clock Generator 8 | All sources | UART |
| Clock Generator 9 | All sources | SPI |
| Clock Generator 10 | All sources | CAN |
| Clock Generator 11 | All sources | PTG |
| Clock Generator 12 | All sources | RDC |
| Clock Generator 13 | All sources | CCP and REFO1 |
| Clock Generator 14 | All sources | CLC, IOIM and REFO2 |
| Clock Generator 15 | All sources | TRACE |
| Clock Generator 16 | All sources | I3C and BiSS |
|
Note: Clock generator 1/2/3/4 is always ON.
| ||
| Value | Description |
|---|---|
0b1111-0b1011 | Reserved |
0b1010 | REFI2 – User definable clock source |
0b1001 | REFI1 – User definable clock source |
0b1000 | PLL2 VCO output |
0b0111 | PLL1 VCO output |
0b0110 | PLL2 FOUT output |
0b0101 | PLL1 FOUT output |
0b0100 | BFRC/244 (32 KHz) |
0b0011 | POSC – Primary crystal oscillator (4-32 MHz) |
0b0010 | BFRC – Internal backup 8 MHz RC oscillator |
0b0001 | FRC – Internal 8 MHz RC oscillator (default) |
0b0000 | Reserved |
| Value | Description |
|---|---|
0b1111-0b1011 | Reserved |
0b1010
| REFI2 – User definable clock source |
0b1001 | REFI1 – User definable clock source |
0b1000-0b0100 | Reserved |
0b0011 | POSC – Primary crystal oscillator (5-32 MHz) |
0b0010 | BFRC – Internal backup 8 MHz RC oscillator |
0b0001 | FRC – Internal 8 MHz RC oscillator (default) |
0b0000 | Reserved |
| Value | Description |
|---|---|
0b011111-0b011011 | Reserved |
0b011010
| REFI2 – User definable clock source |
0b011001 | REFI1 – User definable clock source |
0b011000 | PLL2 VCO Div Output |
0b010111 | PLL2 FOUT Output |
0b010110 | PLL1 VCO Div Output |
0b010101 | PLL1 FOUT Output |
0b010100 | LPRC or BFRC/244 |
0b010011 | POSC - Primary crystal oscillator (4-32 MHz) |
0b010010 | BFRC - Internal Backup 8 MHz RC oscillator |
0b010001 | FRC - Internal 8 MHz RC oscillator |
0b010000 | Reserved |
0b1111 | CLKGEN16 |
0b1110 | CLKGEN15 |
0b1101 | CLKGEN14 |
0b1100 | CLKGEN13 |
0b1011 | CLKGEN12 |
0b1010 | CLKGEN11 |
0b1001 | CLKGEN10 |
0b1000 | CLKGEN9 |
0b0111 | CLKGEN8 |
0b0110 | CLKGEN7 |
0b0101 | CLKGEN6 |
0b0100 | CLKGEN5 |
0b0011 | CLKGEN4 |
0b0010 | CLKGEN3 |
0b001 | CLKGEN2 |
0b000 | CLKGEN1 - System clocks and source for PB clock dividers |