2.10 Unused I/Os
Unused I/O pins should be configured as outputs and driven to a Logic Low state. Alternatively, connect a resistor (1k-10k ohm) between VSS and unused pins, and drive the output to a logic low.
Unused I/O pins should be configured as outputs and driven to a Logic Low state. Alternatively, connect a resistor (1k-10k ohm) between VSS and unused pins, and drive the output to a logic low.
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.