33.2 UREF Control Register 1

Name: UREFCON
Offset: 0x3B24

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ON   INSEL[3:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
       DACOUT1ENUREFOUTEN 
Access R/WR/W 
Reset 00 

Bit 15 – ON Module Enable/On bit

ValueDescription
1 Enables module.
0 Disables module.

Bits 11:8 – INSEL[3:0] Input Voltage Selection bits

Refer to UREF Reference Output for the list of available UREF signals.

Bit 1 – DACOUT1EN Pad Select bit

ValueDescription
1 DACOUT1 is enabled.
0 DACOUT1 is disabled.

Bit 0 – UREFOUTEN Pad Select bit

ValueDescription
1 UREF output is enabled.
0 UREF output is disabled.