15.1 Device-Specific Information

Table 15-1. PWM Summary Table
PWM Module InstancesNumber of PWM EventsCombinatorial PWM LogicOutputs per InstancePeripheral Bus SpeedClock Generator
4322Standard (1:2 of CPU clock)CLKGEN5
Table 15-2. MCLKSEL PWM Master Clock Selection
ValueDescription
1CLKGEN5
0Standard (1:2 CPU Clock)
Table 15-3. PCI Source Selection (PSS)
PSS[n] bit in register PGxyPCI2Description
bit 31CLC1 output
bit 30 Comparator 3 output
bit 29Comparator 2 output
bit 28Comparator 1 output
bit 27-26Reserved
bit 25PWM event C
bit 24PWM event B
bit 23PWM event A
bit 22PCI22R
bit 21PCI21R
bit 20PCI20R
bit 19PCI19R
bit 18PCI18R
bit 17PCI17R
bit 16PCI16R
bit 15PCI15R
bit 14PCI14R
bit 13PCI13R
bit 12PCI12R
bit 11PCI11R
bit 10PCI10R
bit 9PCI9R
bit 8PCI8R
bit 7-4Reserved
bit 3Internally connected to Combo Trigger B
bit 2Internally connected to Combo Trigger A
bit 1Internally connected to the output of PWMPCI[2:0] bits in PGxEVT1 registers
bit 0Tied to ‘0’
Table 15-4. PWM Peripheral Pin Select Mapping
SignalOutput Option of RPx PinInput RPx Pin Selection Bits
PWM1H1
PWM1L2
PWM2H3
PWM2L4
PWM3H5
PWM3L6
PWM4H7
PWM4L8
PCI8PCI8R bits in RPINR8 register
PCI9PCI9R bits in RPINR8 register
PCI10PCI10R bits in RPINR8 register
PCI11PCI11R bits in RPINR8 register
PCI12PCI12R bits in RPINR19 register
PCI13PCI13R bits in RPINR19 register
PCI14PCI14R bits in RPINR19 register
PCI15PCI15R bits in RPINR19 register
PCI16PCI16R bits in RPINR20 register
PCI17PCI17R bits in RPINR20 register
PCI18PCI18R bits in RPINR20 register
PCI19PCI19R bits in RPINR26 register
PCI20PCI20R bits in RPINR27 register
PCI21PCI21R bits in RPINR27 register
PCI22PCI22R bits in RPINR27 register