SHA3-224,
SHA3-256, SHA3-384, SHA3-512, SHAKE128 and SHAKE256 capability
for faster digest computation to speed up Post Quantum
Cryptography (PQC) algorithms
SHA-1, SHA-256,
SHA-224, SHA-384 and SHA-512 capability
Public Key Cryptography:
RSA, DSA, and ECC
RSA with/without
Chinese Remainder Theorem (CRT). Up to 4096-bit key length:
Prime
Field P-192, P-224, P-256, P-384, P-521
Binary
Field K-163, K-233, K-283, K-409, K-571
Binary
Field B-163, B-233, B-283, B-409, B-571
P-224,
P-256, P-384, and P-521 Elliptic Curve – ECDSA
Sign/Verify
DSA support for
up to 2048-bit key length
ECDH support for
P256 and P224 Curves
SECP256K1
(Bitcoin/Blockchain curve) ECDSA support
256-bit Brainpool
Elliptic Curve support – ECDSA, ECDH
NIST-800-22 and
NIST-800-90B Compliant True Random Number Generator (TRNG)
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.