Pinout I/O Descriptions
| Pin Name(1) | Pin Type | Buffer Type | PPS | Description |
|---|---|---|---|---|
|
AD1AN0 - AD1AN4 AD1ANN1 - AD1ANN2 AD2AN0 - AD2AN5 AD2ANN1 - AD2ANN2 AD3AN0 - AD3AN5 AD3ANN1 - AD3ANN2 |
I I I I I I |
Analog Analog Analog Analog Analog Analog |
No No No No No No |
ADC1 positive input channels ADC1 negative input channels ADC2 positive input channels ADC2 negative input channels ADC3 positive input channels ADC3 negative input channels |
| ADTRG31 | I | ST | Yes | ADC Trigger Input 31 |
|
CLKI CLKO |
I O |
ST/CMOS — |
No No |
External Clock (EC) source input. Always associated with OSCI pin function. Oscillator crystal output. Connects to crystal or resonator in Crystal Oscillator mode. Optionally functions as CLKO in RC and EC modes. Always associated with OSCO pin function. |
|
OSCI OSCO |
I I/O |
ST/CMOS — |
No No |
Oscillator crystal input. ST buffer when configured in RC mode; CMOS otherwise. Oscillator crystal output. Connects to crystal or resonator in Crystal Oscillator mode. Optionally functions as CLKO in RC and EC modes. |
| REFCLKI | I | ST | Yes | Reference clock input |
| REFCLKO | O | — | Yes | Reference clock output |
| CVDTX0-CVDTX31 | O | — | No |
CVD = Capacitive Voltage Divider for the integrated touch controller. CVDTX is the driven capacitive pin. |
| CVDAN0-CVDAN31 | I | Analog | No |
Analog input for the integrated touch controller. |
|
INT0 INT1 INT2 INT3 INT4 |
I I I I I |
ST ST ST ST ST |
No Yes Yes Yes Yes |
External Interrupt 0 External Interrupt 1 External Interrupt 2 External Interrupt 3 External Interrupt 4 |
|
IOCA[15:0] IOCB[15:0] IOCC[15:0] IOCD[15:0] |
I I I I |
ST ST ST ST |
No No No No |
Interrupt-on-Change input for PORTA Interrupt-on-Change input for PORTB Interrupt-on-Change input for PORTC Interrupt-on-Change input for PORTD |
|
IOMAD[11:0] IOMBD[11:0] IOMAF[11:0] IOMBF[11:0] |
O I I I |
ST ST ST ST | Yes Yes YesYes |
I/O Monitor Bank A Reference I/O Monitor Bank B Reference I/O Monitor Bank A Feedback I/O Monitor Bank B Feedback |
|
QEIA1 QEIB1 QEINDX1 QEIHOM1 QEICMP |
I I I I O |
ST ST ST ST — |
Yes Yes Yes Yes Yes |
QEI Input A1 QEI Input B1 QEI Index 1 input QEI Home 1 input QEI comparator output |
| RA0-RA15 | I/O | ST | No | PORTA is a bidirectional I/O port |
| RB0-RB15 | I/O | ST | No | PORTB is a bidirectional I/O port |
| RC0-RC15 | I/O | ST | No | PORTC is a bidirectional I/O port |
| RD0-RD15 | I/O | ST | No | PORTD is a bidirectional I/O port |
| T1CK | I | ST | Yes | Timer1 external clock input |
|
U1CTS U1RTS U1RX U1TX U1DSR U1DTR |
I O I O I O |
ST — ST — ST — |
Yes Yes Yes Yes Yes Yes |
UART1 Clear-to-Send UART1 Request-to-Send UART1 receive UART1 transmit UART1 Data-Set-Ready UART1 Data-Terminal-Ready |
|
U2CTS U2RTS U2RX U2TX U2DSR U2DTR |
I O I O I O |
ST — ST — ST — |
Yes Yes Yes Yes Yes Yes |
UART2 Clear-to-Send UART2 Request-to-Send UART2 receive UART2 transmit UART2 Data-Set-Ready UART2 Data-Terminal-Ready |
|
U3CTS U3RTS U3RX U3TX U3DSR U3DTR |
I O I O I O |
ST — ST — ST — |
Yes Yes Yes Yes Yes Yes |
UART3 Clear-to-Send UART3 Request-to-Send UART3 receive UART3 transmit UART3 Data-Set-Ready UART3 Data-Terminal-Ready |
|
U4CTS U4RTS U4RX U4TX U4DSR U4DTR |
I O I O I O |
ST — ST — ST — |
Yes Yes Yes Yes Yes Yes |
UART4 Clear-to-Send UART4 Request-to-Send UART4 receive UART4 transmit UART4 Data-Set-Ready UART4 Data-Terminal-Ready |
|
SENT1 SENT2 SENT1OUT SENT2OUT |
I I O O |
ST ST — — |
Yes Yes Yes Yes |
SENT1 input SENT2 input SENT1 output SENT2 output |
|
PTGTRG24 PTGTRG25 |
O O |
— — |
Yes Yes |
PTG Trigger Output 24 PTG Trigger Output 25 |
|
TCKI1-TCKI5 ICM1-ICM5 OCFA-OCFD OCM1-OCM5 |
I I I O |
ST ST — — |
Yes Yes Yes Yes |
SCCP/MCCP Timer Inputs 1 through 5 SCCP/MCCP Capture Inputs 1 through 5 SCCP/MCCP Fault Inputs A through D SCCP/MCCP Compare Outputs 1 through 5 |
|
SCK1 SDI1 SDO1 SS1 |
I/O I O I/O |
ST ST — ST |
Yes Yes Yes Yes |
Synchronous serial clock I/O for SPI1 SPI1 data in SPI1 data out SPI1 Client synchronization or frame pulse I/O |
|
SCK2 SDI2 SDO2 SS2 |
I/O I O I/O |
ST ST — ST |
Yes Yes Yes Yes |
Synchronous serial clock I/O for SPI2 SPI2 data in SPI2 data out SPI2 Client synchronization or frame pulse I/O |
|
SCK3 SDI3 SDO3 SS3 |
I/O I O I/O |
ST ST — ST |
Yes Yes Yes Yes |
Synchronous serial clock I/O for SPI3 SPI3 data in SPI3 data out SPI3 Client synchronization or frame pulse I/O |
|
SCL1 SDA1 ASCL1 ASDA1 |
I/O I/O I/O I/O |
ST ST ST ST |
No No No No |
Synchronous serial clock I/O for I2C1 Synchronous serial data I/O for I2C1 Alternate synchronous serial clock I/O for I2C1 Alternate synchronous serial data I/O for I2C1 |
|
SCL2 SDA2 ASCL2 ASDA2 |
I/O I/O I/O I/O |
ST ST ST ST |
No No No No |
Synchronous serial clock I/O for I2C2 Synchronous serial data I/O for I2C2 Alternate synchronous serial clock I/O for I2C2 Alternate synchronous serial data I/O for I2C2 |
|
BISS1SL BISS1GS | I I | ST ST | Yes Yes | BiSS1 Return Input BiSS1 Get Sense |
|
BISS1MO BISS1MA | O O | ST ST | Yes Yes | BiSS1 Output BiSS1 Clock |
|
I3CSCL1 I3CSDA1 AI3CSCL1 AI3CSDA1 |
I/O I/O I/O I/O |
ST ST ST ST |
No No No No |
Synchronous serial clock I/O for I3C1 Synchronous serial data I/O for I3C1 Alternate synchronous serial clock I/O for I3C1 Alternate synchronous serial data I/O for I3C1 |
|
TMS TCK TDI TDO |
I I I O |
ST ST ST — |
No No No No |
JTAG Test mode select pin JTAG test clock input pin JTAG test data input pin JTAG test data output pin |
|
TRCLKO TRDATA0-3 |
O O |
DIG DIG |
No No |
Trace Clock Trace Data |
|
PCI8-PCI18 PCI19-PCI22 PWMEA-PWMEF PWM1L-PWM4L(2) PWM1H-PWM4H(2) |
I I O O O |
ST ST — — — |
Yes Yes Yes Yes Yes |
PWM PCI Inputs 8 through 18 PWM PCI Inputs 19 through 22 PWM Event Outputs A through F PWM Low Outputs 1 through 4 PWM High Outputs 1 through 4 |
|
CLCINA-CLCIND CLC1OUT-CLC4OUT |
I O |
ST — |
Yes Yes |
CLC Inputs A through D CLC Outputs 1 through 4 |
|
CMP1A-CMP5A CMP1B-CMP5B CMP1C-CMP5C CMP2D, CMP4D CMPNC-CMPNF ALLCMPP |
I I I I I I |
Analog Analog Analog Analog Analog Analog |
No No No No No No |
Comparator Channels 1A through 5A inputs Comparator Channels 1B through 5B inputs Comparator Channels 1C through 5C inputs Comparator Channels 2D through 4D inputs All Comparators Negative inputs All Comparators Positive input |
|
DACOUT1 |
O |
— |
No |
DAC1 output voltage |
| IBIAS0-3, ISRC0-3 |
O |
Analog |
No |
Constant-Current Outputs 0 through 3 |
|
OA1IN+ OA1IN- OA1OUT OA2IN+ OA2IN- OA2OUT OA3IN+ OA3IN- OA3OUT |
I I O I I O I I O |
— — — — — — — — — |
No No No No No No No No No |
Op Amp 1+ input Op Amp 1- input Op Amp 1 output Op Amp 2+ input Op Amp 2- input Op Amp 2 output Op Amp 3+ input Op Amp 3- input Op Amp 3 output |
|
RDCEXC RDCEXCI |
O O |
— — |
Yes Yes |
RDC Excitation Output RDC Excitation Output Inverted |
| UREF | O | — | No | UREF Output |
|
PGD1 PGC1 PGD2 PGC2 PGD3 PGC3 |
I/O I I/O I I/O I |
ST ST ST ST ST ST |
No No No No No No |
Data I/O pin for Programming/ Debugging Communication Channel 1 Clock input pin for Programming/ Debugging Communication Channel 1 Data I/O pin for Programming/ Debugging Communication Channel 2 Clock input pin for Programming/ Debugging Communication Channel 2 Data I/O pin for Programming/ Debugging Communication Channel 3 Clock input pin for Programming/ Debugging Communication Channel 3 |
| MCLR | I/P | ST | No | Master Clear (Reset) input. This pin is an active-low Reset to the device. |
| AVDD | P | P | No | Positive supply for analog modules. This pin must be connected at all times. |
| AVSS | P | P | No | Ground reference for analog modules. This pin must be connected at all times. |
| VDD | P | — | No | Positive supply for peripheral logic and I/O pins |
| VSS | P | — | No | Ground reference for logic and I/O pins |
| VDD Core | P | — | No | 1.1V output from internal buck regulator; positive supply for core logic. |
| SWVDD | P | — | No | Positive supply for the buck regulator circuit. |
| SWVSS | P | — | No | Ground reference for the buck regulator circuit. |
| LX | P | — | No |
Switching pin to inductor for the buck regulator circuit. |
|
Legend: CMOS = CMOS compatible input or output; Analog = Analog input; P = Power; ST = Schmitt Trigger input with CMOS levels; O = Output; I = Input; PPS = Peripheral Pin Select; TTL = TTL input buffer Note:
| ||||