29.1 Device-Specific Information
| CLC Module Instances | Inputs per Instance | CLC Outputs | Peripheral Bus Speed |
|---|---|---|---|
| 4 | 8 | 4 | Slow (1:4 CPU Clock) |
| Value (binary) | Description |
|---|---|
111 | Virtual Pin 5 Output |
110 | Virtual Pin 4 Output |
101 | Virtual Pin 3 Output |
100 | CLCINB |
011 | CLCINA |
010 | CLC1 Output |
001 | CLKGEN14 |
000 | Standard (1:2 CPU Clock) |
| Value (binary) | Description |
|---|---|
111 | Virtual Pin 8 Output |
110 | Virtual Pin 7 Output |
101 | Virtual Pin 6 Output |
100 | CLCINE |
011 | CLCIND |
010 | CLCINC |
001 | CLC2 Output |
000 | Slow Peripheral Clock (system clock/4) |
| Value (binary) | Description |
|---|---|
111 | Virtual Pin 12 Output |
110 | Virtual Pin 11 Output |
101 | Virtual Pin 10 Output |
100 | Virtual Pin 9 Output |
011 | CLCING |
010 | CLCINF |
001 | CLC3 Output |
000 | BFRC/256(1) |
|
Note:
| |
| Value (binary) | Description |
|---|---|
111 | Virtual Pin 15 Output |
110 | Virtual Pin 14 Output |
101 | Virtual Pin 13 Output |
100 | CLCINJ |
011 | CLCINI |
010 | CLCINH |
001 | CLC4 Output |
000 | FRC |